IESNA:LM-63-2002
[TEST]P956894
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9B-930-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]35552
TILT=NONE
234 -1 1 37 73 1 1 1.5 1.5 0
1 1 329.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
4888.7 5257.3 5653.2 6050.9 6355.7 6542.3 6655.8 6719.6 6790 6871.6
6976.6 7119.2 7311.5 7538.5 7814.2 8278.5 8980.1 9910.6 11059.6 12496.6
14380 16542.1 18843.8 20937.4 22202.7 21560.2 20274.2 18551.2 16481.1 14014.2
10893.6 7783.3 5094.1 2961.2 1302.8 403.3 0
4888.7 5277.2 5722.8 6164.2 6489.6 6687.5 6781.2 6804.2 6819.4 6832.9
6854.7 6901.2 6986.4 7093.3 7269.5 7637.7 8283.2 9219.1 10438.5 11892.3
13633.6 15638.2 17950.9 20451.2 22958 23623.9 22211.2 20393.4 18484.8 16313.6
13273.4 10004.8 6963.1 4238.9 1981 631.3 0
4888.7 5297.3 5792.5 6277.3 6623.6 6832.6 6906.3 6888.8 6849.1 6794.3
6732.8 6683 6661.5 6648.3 6724.9 6996.9 7586.3 8527.7 9817.2 11287.9
12887.3 14734.6 17057.9 19964.7 23713.4 25687.7 24148.1 22235.5 20488.7 18613.1
15653.2 12226.5 8831.9 5516.8 2659.1 859.2 0
4888.7 5325.6 5861.6 6379.1 6743.1 6940.6 6974 6890.1 6760 6609.7
6452.5 6311.8 6204.5 6131.3 6186.1 6507.3 7222.2 8317.9 9724.7 11269.2
12890.5 14643.2 16701.7 19250.2 22826.1 25587.7 24531.3 22415.3 20569 18670.9
15866.9 12532.2 9212 5941.3 3020.3 1060.7 0
4888.7 5353.9 5930.8 6481 6862.6 7048.3 7041.9 6891.3 6670.9 6425.1
6172.2 5940.7 5747.5 5614.3 5647.5 6017.6 6858.1 8108.2 9632 11250.4
12893.7 14551.7 16345.5 18535.8 21938.8 25487.5 24914.4 22594.8 20649.4 18728.5
16080.6 12838 9592.1 6366 3381.4 1262.1 0
4888.7 5370.8 5968.3 6542.3 6935 7100.8 7043.8 6815.3 6503.1 6178.4
5872.6 5608.7 5401.6 5289.2 5421.7 6003 7115.1 8668.7 10530 12545.9
14563.3 16546 18565.1 20777 24059.7 27430.4 27383.5 25167.5 22950.1 20528.4
17481 13902.6 10396.1 6919.4 3836.1 1489.5 0
4888.7 5387.7 6005.8 6603.7 7007 7153.3 7045.7 6739.3 6335.4 5931.7
5573.1 5276.7 5055.7 4964.1 5196 5988.4 7372.1 9229.3 11428.2 13841.1
16232.9 18540.3 20784.5 23018.2 26180.7 29373.5 29852.8 27739.9 25250.6 22328.4
18881.4 14967.2 11199.8 7472.8 4290.7 1716.9 0
4888.7 5396.1 6028.5 6636.9 7039.3 7171 7026.9 6669.7 6213.3 5779
5412.5 5118.7 4909.2 4849.1 5169.2 6111.1 7670.4 9771.8 12319.7 15146.2
17955.6 20671.8 23325.5 25896.3 29262.1 32305.2 32695.6 30594.9 27707.5 24168.5
20176.7 15885.9 11682.2 7674.1 4404.9 1726.6 0
4888.7 5404.6 6051.4 6669.9 7071.4 7188.6 7008.1 6599.9 6091.2 5626.3
5252.3 4960.9 4762.6 4733.9 5142.3 6233.8 7968.6 10314.3 13211.3 16451.1
19678.3 22803 25866.4 28774.1 32343.5 35236.8 35538.2 33449.9 30164.2 26008.4
21472 16804.7 12164.5 7875.2 4519.1 1736.2 0
4888.7 5400.8 6068.7 6685.9 7083.6 7190.5 6986 6550.8 6016.1 5543.4
5173.8 4886.8 4693.6 4684.2 5138.2 6297.5 8117.2 10632.8 13752.5 17217.4
20719.8 24051.5 27351.2 30615.4 34333.5 37076.1 37104.3 34676.8 30846.1 26077.5
21125 16208.1 11205 7121.1 3915.1 1457.6 0
4888.7 5404.6 6051.4 6669.9 7071.4 7188.6 7008.1 6599.9 6091.2 5626.3
5252.3 4960.9 4762.6 4733.9 5142.3 6233.8 7968.6 10314.3 13211.3 16451.1
19678.3 22803 25866.4 28774.1 32343.5 35236.8 35538.2 33449.9 30164.2 26008.4
21472 16804.7 12164.5 7875.2 4519.1 1736.2 0
4888.7 5396.1 6028.5 6636.9 7039.3 7171 7026.9 6669.7 6213.3 5779
5412.5 5118.7 4909.2 4849.1 5169.2 6111.1 7670.4 9771.8 12319.7 15146.2
17955.6 20671.8 23325.5 25896.3 29262.1 32305.2 32695.6 30594.9 27707.5 24168.5
20176.7 15885.9 11682.2 7674.1 4404.9 1726.6 0
4888.7 5387.7 6005.8 6603.7 7007 7153.3 7045.7 6739.3 6335.4 5931.7
5573.1 5276.7 5055.7 4964.1 5196 5988.4 7372.1 9229.3 11428.2 13841.1
16232.9 18540.3 20784.5 23018.2 26180.7 29373.5 29852.8 27739.9 25250.6 22328.4
18881.4 14967.2 11199.8 7472.8 4290.7 1716.9 0
4888.7 5370.8 5968.3 6542.3 6935 7100.8 7043.8 6815.3 6503.1 6178.4
5872.6 5608.7 5401.6 5289.2 5421.7 6003 7115.1 8668.7 10530 12545.9
14563.3 16546 18565.1 20777 24059.7 27430.4 27383.5 25167.5 22950.1 20528.4
17481 13902.6 10396.1 6919.4 3836.1 1489.5 0
4888.7 5353.9 5930.8 6481 6862.6 7048.3 7041.9 6891.3 6670.9 6425.1
6172.2 5940.7 5747.5 5614.3 5647.5 6017.6 6858.1 8108.2 9632 11250.4
12893.7 14551.7 16345.5 18535.8 21938.8 25487.5 24914.4 22594.8 20649.4 18728.5
16080.6 12838 9592.1 6366 3381.4 1262.1 0
4888.7 5325.6 5861.6 6379.1 6743.1 6940.6 6974 6890.1 6760 6609.7
6452.5 6311.8 6204.5 6131.3 6186.1 6507.3 7222.2 8317.9 9724.7 11269.2
12890.5 14643.2 16701.7 19250.2 22826.1 25587.7 24531.3 22415.3 20569 18670.9
15866.9 12532.2 9212 5941.3 3020.3 1060.7 0
4888.7 5297.3 5792.5 6277.3 6623.6 6832.6 6906.3 6888.8 6849.1 6794.3
6732.8 6683 6661.5 6648.3 6724.9 6996.9 7586.3 8527.7 9817.2 11287.9
12887.3 14734.6 17057.9 19964.7 23713.4 25687.7 24148.1 22235.5 20488.7 18613.1
15653.2 12226.5 8831.9 5516.8 2659.1 859.2 0
4888.7 5277.2 5722.8 6164.2 6489.6 6687.5 6781.2 6804.2 6819.4 6832.9
6854.7 6901.2 6986.4 7093.3 7269.5 7637.7 8283.2 9219.1 10438.5 11892.3
13633.6 15638.2 17950.9 20451.2 22958 23623.9 22211.2 20393.4 18484.8 16313.6
13273.4 10004.8 6963.1 4238.9 1981 631.3 0
4888.7 5257.3 5653.2 6050.9 6355.7 6542.3 6655.8 6719.6 6790 6871.6
6976.6 7119.2 7311.5 7538.5 7814.2 8278.5 8980.1 9910.6 11059.6 12496.6
14380 16542.1 18843.8 20937.4 22202.7 21560.2 20274.2 18551.2 16481.1 14014.2
10893.6 7783.3 5094.1 2961.2 1302.8 403.3 0
4888.7 5217 5564 5903.8 6169.8 6338.1 6442.9 6503.7 6565.6 6642.3
6751.9 6905 7104.4 7333.4 7618 8028.3 8615.5 9384.2 10349.6 11497.3
12873.5 14319.1 15600.7 16509 16736 15780.2 14427.9 12818.5 11062.4 9158.7
6976.4 4882.9 3146 1820.8 819 268.3 0
4888.7 5176.7 5474.9 5756.9 5983.9 6134 6230 6287.8 6341.1 6412.9
6527.3 6690.5 6897.5 7128.6 7421.6 7778 8250.8 8857.8 9639.5 10497.8
11366.7 12096.1 12357.8 12080.7 11269.2 10000.3 8581.5 7085.8 5643.8 4303.4
3059.3 1982.5 1197.8 680.6 335.4 133.2 0
4888.7 5133.7 5386 5621.1 5804.4 5930.6 6009.4 6047.1 6076.6 6116.3
6188.4 6300.9 6446.7 6598.8 6772.2 6966.3 7212.8 7535.3 7959.6 8411.7
8831.2 9103.6 9043.5 8621.1 7834.9 6771.8 5687.1 4624.6 3641.2 2783.7
2020.4 1369.1 882.1 542.5 290 120.2 0
4888.7 5090.9 5297.3 5485.3 5625 5727.3 5788.8 5806.4 5812 5819.5
5849.2 5911.1 5995.9 6069 6122.7 6154.6 6174.7 6212.7 6279.7 6325.7
6295.7 6110.9 5729.1 5161.7 4400.6 3543.3 2792.9 2163.3 1638.6 1264
981.5 755.6 566.5 404.8 244.8 107.3 0
4888.7 5047.8 5207.8 5353 5464.4 5537.8 5570.6 5553.2 5505.1 5446.2
5388.1 5349.3 5331.1 5308.5 5266.1 5193.5 5093.6 4990.4 4894.5 4815.4
4729.1 4583.3 4341.7 4001 3558.7 3029.3 2553 2095.2 1658.1 1322.7
1034.8 791.8 581.5 407.5 243.5 106 0
4888.7 5004.6 5118.5 5220.7 5303.7 5348.3 5352.4 5299.9 5198.2 5072.9
4927.2 4787.4 4665.8 4547.7 4410 4232.5 4012.6 3768.4 3509.5 3305
3162.5 3055.9 2954.2 2840.2 2716.7 2515.3 2313 2027 1677.5 1381.6
1088 828.2 596.5 410.5 242 104.7 0
4888.7 4963.4 5035 5104.3 5166 5192.4 5172 5082.9 4929.2 4748.9
4547.7 4363.6 4209.8 4077.2 3946.8 3793.3 3610.3 3408.2 3193.6 3023.8
2911.1 2836.8 2783 2719.2 2621.6 2452 2283.2 2043.7 1754.8 1491.2
1210.7 947.4 697.5 484.7 296.4 126.8 0
4888.7 4922.1 4951.6 4987.8 5027.9 5036.5 4991.5 4865.8 4660.2 4425
4168.3 3939.9 3753.8 3606.5 3483.6 3354.2 3207.9 3048 2877.7 2742.6
2659.7 2617.9 2611.7 2598.2 2526.5 2389 2253.4 2060.2 1831.9 1600.6
1333.4 1066.5 798.2 559 350.8 149.1 0
4888.7 4882.1 4872.8 4880.3 4895.3 4897.1 4837.1 4684.2 4448.8 4184.3
3921.7 3715.3 3565.2 3454.5 3357 3243.5 3107.5 2955.5 2783.9 2621.6
2500.6 2435 2441.5 2448.1 2427.5 2376.8 2254.9 2056 1831.9 1618.9
1418.2 1206.2 965.2 701.6 456.8 193.2 0
4888.7 4837.7 4794.9 4779.5 4787 4796.4 4756.5 4634.5 4435.7 4210
3991.1 3799.7 3631.4 3484 3344.8 3198.9 3039 2869.3 2700.4 2549.8
2417.2 2318.3 2265.8 2234.2 2204.6 2170.1 2097.3 1967.5 1802.8 1619.3
1411.1 1202.5 964.6 709.5 467.1 206.4 0
4888.7 4801.7 4727 4689.1 4691.7 4718.4 4719.1 4648.2 4499.4 4304.4
4099.9 3904.8 3714.7 3533.3 3358.3 3183.8 3005.1 2824.2 2656.5 2513
2384.5 2286 2214.7 2160 2108.4 2049.7 1969.4 1860.9 1727 1567.3
1371.1 1170.4 937.8 696.3 453 200.7 0
4888.7 4765.8 4658.9 4598.9 4596.4 4640.7 4682 4661.7 4563.2 4398.7
4208.7 4009.8 3798.4 3582.7 3372 3168.8 2971.1 2779.2 2612.8 2476.2
2352.1 2253.9 2163.9 2085.7 2011.9 1929.4 1841.2 1754.4 1651.2 1515.4
1331 1138.3 910.8 683.2 439 195.1 0
4888.7 4733.4 4601.9 4523.8 4521.4 4590.8 4688.7 4743.5 4705.2 4560.8
4354.4 4129.7 3897.8 3662 3432.6 3212.4 3002.4 2804.7 2634.2 2496.5
2383.6 2301.4 2231.2 2158.1 2075.5 1969.7 1856.8 1749.5 1634.3 1490.6
1307.3 1114.3 890.7 669 423 192.1 0
4888.7 4701.1 4545 4448.8 4446.4 4541.3 4695.5 4825.3 4847.4 4723.2
4500.4 4249.4 3997.3 3741.6 3493 3255.7 3033.8 2830.4 2656 2516.6
2415.3 2348.7 2298.4 2230.5 2138.9 2010.1 1872.2 1744.6 1617.4 1466
1283.5 1090.3 870.4 654.7 407.1 189.1 0
4888.7 4672.8 4494.8 4385.6 4378.3 4487.6 4681.6 4868.8 4938.4 4841.6
4616.9 4342.8 4074.7 3815.9 3566.5 3329 3104.7 2897.6 2719.7 2579
2474.2 2402.7 2356.6 2298.8 2217.4 2101.4 1970.1 1835 1697 1528.7
1330 1128.2 902 652.1 393.6 188.5 0
4888.7 4644.5 4444.5 4322.2 4310 4434.4 4667.7 4912.2 5029.4 4960
4733.4 4436.2 4152.4 3890.3 3640.3 3402.6 3175.6 2964.9 2783.5 2641.3
2532.9 2456.5 2414.7 2367.1 2295.8 2193 2068.2 1925.7 1776.5 1591.2
1376.6 1165.9 933.3 649.5 379.9 188 0
4888.7 4615.9 4398.9 4266.3 4247.1 4369.3 4611.3 4866.6 5008.4 4972.7
4776.9 4484.6 4191.8 3934 3692.8 3467.5 3250.3 3045.6 2867.2 2723.9
2606.8 2525.4 2475.1 2426.7 2356.4 2257.7 2130.1 1984.4 1827.2 1636.9
1418 1201.5 963.3 638.9 350.8 165.8 0
4888.7 4587.6 4353.1 4210.6 4184.3 4304.4 4554.8 4821.2 4987.2 4985.3
4820.2 4533.2 4231.2 3977.9 3745.3 3532.4 3325.1 3126.3 2950.9 2806.4
2680.7 2594.4 2535.3 2486.6 2417.2 2322.4 2192 2042.9 1877.8 1682.7
1459.5 1237.2 993.3 628.4 321.7 143.5 0
4888.7 4565.7 4318 4168.7 4134.4 4240.6 4464 4700.9 4849.7 4854
4712.6 4456.5 4172.8 3924.3 3707 3514.8 3329.4 3147.8 2981.8 2842.1
2726.5 2648.6 2592.7 2544.5 2475.3 2375.7 2238.9 2083.4 1914.4 1718.6
1492.1 1271.5 1019.4 684 373.7 165.3 0
4888.7 4543.5 4282.8 4127.1 4084.3 4176.8 4373.2 4580.7 4712.4 4722.7
4605.1 4380 4114.3 3870.4 3669 3497.1 3333.5 3169.4 3012.8 2877.7
2772.3 2702.9 2650.3 2602.3 2533.5 2429 2285.8 2123.9 1951 1754.4
1524.8 1305.7 1045.3 739.5 425.8 187.2 0
4888.7 4525.7 4258.2 4097.8 4051.7 4134.6 4309 4486.1 4596.4 4603.4
4498.9 4297.6 4055.4 3823.4 3625.4 3457.2 3299.6 3140.7 2986.9 2859.7
2771.1 2712.6 2663.8 2616 2548.5 2443.4 2300.7 2138.4 1964.9 1770.9
1542 1321.8 1066.7 775.9 470.9 205.4 0
4888.7 4507.9 4233.6 4068.5 4018.6 4092.4 4244.9 4391.6 4480.7 4483.9
4393.1 4215.2 3996.1 3776.3 3582.1 3417 3265.6 3112.2 2961.2 2841.7
2770.4 2722.4 2677.3 2629.7 2563.5 2457.9 2315.3 2152.6 1978.7 1787.4
1559.3 1337.9 1088 812.3 515.9 223.6 0
4888.7 4494 4216.2 4048.5 3999.7 4071.2 4215.4 4348.1 4425 4425.2
4342.1 4181.1 3978.7 3764.8 3564.7 3385.3 3219.5 3055 2895.7 2783.5
2723.9 2684.5 2644.3 2596.3 2530.8 2428.4 2287 2126.6 1957.5 1769.8
1550.7 1325.9 1082.8 810 512.1 219.1 0
4888.7 4480.1 4198.7 4028.6 3980.8 4050.2 4186.2 4304.4 4369.1 4366.3
4291.2 4146.8 3961.1 3753.4 3547.4 3353.8 3173.7 2997.8 2830.4 2725.4
2677.3 2646.6 2611.3 2562.9 2498.4 2399 2258.6 2100.7 1936.3 1752.1
1542 1313.5 1077.7 807.6 508.4 214.2 0
4888.7 4467.4 4185.4 4016.6 3970.6 4041.5 4174.9 4290.1 4351.2 4346.6
4272.6 4138.3 3961.1 3754.9 3543.7 3337.1 3142.6 2952.5 2777.3 2676.2
2631.9 2605.9 2575.7 2527.6 2462 2360.7 2221.5 2066.2 1903.3 1720.6
1515.6 1286.9 1041.9 777.4 484.7 202.2 0
4888.7 4454.4 4172.1 4004.8 3960.5 4032.9 4163.7 4275.6 4333.4 4326.9
4254.3 4129.9 3961.1 3756.6 3539.9 3320.4 3111.8 2907.3 2724.2 2627.3
2586.5 2565.4 2540 2492.2 2425.6 2322.4 2184.5 2031.6 1870.3 1689.3
1489.1 1260.3 1005.9 747 461.1 189.8 0
4888.7 4438.5 4159 3995.8 3956.4 4031.4 4162.7 4273.4 4327.8 4318.4
4243.4 4127.1 3963.9 3759.4 3538 3311 3093.4 2877.7 2690.1 2594.4
2555 2536.3 2513.8 2465 2397.5 2288.6 2155.5 2005.4 1840.3 1660.2
1461.4 1238.1 964.2 720.4 437.1 178.2 0
4888.7 4454.4 4172.1 4004.8 3960.5 4032.9 4163.7 4275.6 4333.4 4326.9
4254.3 4129.9 3961.1 3756.6 3539.9 3320.4 3111.8 2907.3 2724.2 2627.3
2586.5 2565.4 2540 2492.2 2425.6 2322.4 2184.5 2031.6 1870.3 1689.3
1489.1 1260.3 1005.9 747 461.1 189.8 0
4888.7 4467.4 4185.4 4016.6 3970.6 4041.5 4174.9 4290.1 4351.2 4346.6
4272.6 4138.3 3961.1 3754.9 3543.7 3337.1 3142.6 2952.5 2777.3 2676.2
2631.9 2605.9 2575.7 2527.6 2462 2360.7 2221.5 2066.2 1903.3 1720.6
1515.6 1286.9 1041.9 777.4 484.7 202.2 0
4888.7 4480.1 4198.7 4028.6 3980.8 4050.2 4186.2 4304.4 4369.1 4366.3
4291.2 4146.8 3961.1 3753.4 3547.4 3353.8 3173.7 2997.8 2830.4 2725.4
2677.3 2646.6 2611.3 2562.9 2498.4 2399 2258.6 2100.7 1936.3 1752.1
1542 1313.5 1077.7 807.6 508.4 214.2 0
4888.7 4494 4216.2 4048.5 3999.7 4071.2 4215.4 4348.1 4425 4425.2
4342.1 4181.1 3978.7 3764.8 3564.7 3385.3 3219.5 3055 2895.7 2783.5
2723.9 2684.5 2644.3 2596.3 2530.8 2428.4 2287 2126.6 1957.5 1769.8
1550.7 1325.9 1082.8 810 512.1 219.1 0
4888.7 4507.9 4233.6 4068.5 4018.6 4092.4 4244.9 4391.6 4480.7 4483.9
4393.1 4215.2 3996.1 3776.3 3582.1 3417 3265.6 3112.2 2961.2 2841.7
2770.4 2722.4 2677.3 2629.7 2563.5 2457.9 2315.3 2152.6 1978.7 1787.4
1559.3 1337.9 1088 812.3 515.9 223.6 0
4888.7 4525.7 4258.2 4097.8 4051.7 4134.6 4309 4486.1 4596.4 4603.4
4498.9 4297.6 4055.4 3823.4 3625.4 3457.2 3299.6 3140.7 2986.9 2859.7
2771.1 2712.6 2663.8 2616 2548.5 2443.4 2300.7 2138.4 1964.9 1770.9
1542 1321.8 1066.7 775.9 470.9 205.4 0
4888.7 4543.5 4282.8 4127.1 4084.3 4176.8 4373.2 4580.7 4712.4 4722.7
4605.1 4380 4114.3 3870.4 3669 3497.1 3333.5 3169.4 3012.8 2877.7
2772.3 2702.9 2650.3 2602.3 2533.5 2429 2285.8 2123.9 1951 1754.4
1524.8 1305.7 1045.3 739.5 425.8 187.2 0
4888.7 4565.7 4318 4168.7 4134.4 4240.6 4464 4700.9 4849.7 4854
4712.6 4456.5 4172.8 3924.3 3707 3514.8 3329.4 3147.8 2981.8 2842.1
2726.5 2648.6 2592.7 2544.5 2475.3 2375.7 2238.9 2083.4 1914.4 1718.6
1492.1 1271.5 1019.4 684 373.7 165.3 0
4888.7 4587.6 4353.1 4210.6 4184.3 4304.4 4554.8 4821.2 4987.2 4985.3
4820.2 4533.2 4231.2 3977.9 3745.3 3532.4 3325.1 3126.3 2950.9 2806.4
2680.7 2594.4 2535.3 2486.6 2417.2 2322.4 2192 2042.9 1877.8 1682.7
1459.5 1237.2 993.3 628.4 321.7 143.5 0
4888.7 4615.9 4398.9 4266.3 4247.1 4369.3 4611.3 4866.6 5008.4 4972.7
4776.9 4484.6 4191.8 3934 3692.8 3467.5 3250.3 3045.6 2867.2 2723.9
2606.8 2525.4 2475.1 2426.7 2356.4 2257.7 2130.1 1984.4 1827.2 1636.9
1418 1201.5 963.3 638.9 350.8 165.8 0
4888.7 4644.5 4444.5 4322.2 4310 4434.4 4667.7 4912.2 5029.4 4960
4733.4 4436.2 4152.4 3890.3 3640.3 3402.6 3175.6 2964.9 2783.5 2641.3
2532.9 2456.5 2414.7 2367.1 2295.8 2193 2068.2 1925.7 1776.5 1591.2
1376.6 1165.9 933.3 649.5 379.9 188 0
4888.7 4672.8 4494.8 4385.6 4378.3 4487.6 4681.6 4868.8 4938.4 4841.6
4616.9 4342.8 4074.7 3815.9 3566.5 3329 3104.7 2897.6 2719.7 2579
2474.2 2402.7 2356.6 2298.8 2217.4 2101.4 1970.1 1835 1697 1528.7
1330 1128.2 902 652.1 393.6 188.5 0
4888.7 4701.1 4545 4448.8 4446.4 4541.3 4695.5 4825.3 4847.4 4723.2
4500.4 4249.4 3997.3 3741.6 3493 3255.7 3033.8 2830.4 2656 2516.6
2415.3 2348.7 2298.4 2230.5 2138.9 2010.1 1872.2 1744.6 1617.4 1466
1283.5 1090.3 870.4 654.7 407.1 189.1 0
4888.7 4733.4 4601.9 4523.8 4521.4 4590.8 4688.7 4743.5 4705.2 4560.8
4354.4 4129.7 3897.8 3662 3432.6 3212.4 3002.4 2804.7 2634.2 2496.5
2383.6 2301.4 2231.2 2158.1 2075.5 1969.7 1856.8 1749.5 1634.3 1490.6
1307.3 1114.3 890.7 669 423 192.1 0
4888.7 4765.8 4658.9 4598.9 4596.4 4640.7 4682 4661.7 4563.2 4398.7
4208.7 4009.8 3798.4 3582.7 3372 3168.8 2971.1 2779.2 2612.8 2476.2
2352.1 2253.9 2163.9 2085.7 2011.9 1929.4 1841.2 1754.4 1651.2 1515.4
1331 1138.3 910.8 683.2 439 195.1 0
4888.7 4801.7 4727 4689.1 4691.7 4718.4 4719.1 4648.2 4499.4 4304.4
4099.9 3904.8 3714.7 3533.3 3358.3 3183.8 3005.1 2824.2 2656.5 2513
2384.5 2286 2214.7 2160 2108.4 2049.7 1969.4 1860.9 1727 1567.3
1371.1 1170.4 937.8 696.3 453 200.7 0
4888.7 4837.7 4794.9 4779.5 4787 4796.4 4756.5 4634.5 4435.7 4210
3991.1 3799.7 3631.4 3484 3344.8 3198.9 3039 2869.3 2700.4 2549.8
2417.2 2318.3 2265.8 2234.2 2204.6 2170.1 2097.3 1967.5 1802.8 1619.3
1411.1 1202.5 964.6 709.5 467.1 206.4 0
4888.7 4882.1 4872.8 4880.3 4895.3 4897.1 4837.1 4684.2 4448.8 4184.3
3921.7 3715.3 3565.2 3454.5 3357 3243.5 3107.5 2955.5 2783.9 2621.6
2500.6 2435 2441.5 2448.1 2427.5 2376.8 2254.9 2056 1831.9 1618.9
1418.2 1206.2 965.2 701.6 456.8 193.2 0
4888.7 4922.1 4951.6 4987.8 5027.9 5036.5 4991.5 4865.8 4660.2 4425
4168.3 3939.9 3753.8 3606.5 3483.6 3354.2 3207.9 3048 2877.7 2742.6
2659.7 2617.9 2611.7 2598.2 2526.5 2389 2253.4 2060.2 1831.9 1600.6
1333.4 1066.5 798.2 559 350.8 149.1 0
4888.7 4963.4 5035 5104.3 5166 5192.4 5172 5082.9 4929.2 4748.9
4547.7 4363.6 4209.8 4077.2 3946.8 3793.3 3610.3 3408.2 3193.6 3023.8
2911.1 2836.8 2783 2719.2 2621.6 2452 2283.2 2043.7 1754.8 1491.2
1210.7 947.4 697.5 484.7 296.4 126.8 0
4888.7 5004.6 5118.5 5220.7 5303.7 5348.3 5352.4 5299.9 5198.2 5072.9
4927.2 4787.4 4665.8 4547.7 4410 4232.5 4012.6 3768.4 3509.5 3305
3162.5 3055.9 2954.2 2840.2 2716.7 2515.3 2313 2027 1677.5 1381.6
1088 828.2 596.5 410.5 242 104.7 0
4888.7 5047.8 5207.8 5353 5464.4 5537.8 5570.6 5553.2 5505.1 5446.2
5388.1 5349.3 5331.1 5308.5 5266.1 5193.5 5093.6 4990.4 4894.5 4815.4
4729.1 4583.3 4341.7 4001 3558.7 3029.3 2553 2095.2 1658.1 1322.7
1034.8 791.8 581.5 407.5 243.5 106 0
4888.7 5090.9 5297.3 5485.3 5625 5727.3 5788.8 5806.4 5812 5819.5
5849.2 5911.1 5995.9 6069 6122.7 6154.6 6174.7 6212.7 6279.7 6325.7
6295.7 6110.9 5729.1 5161.7 4400.6 3543.3 2792.9 2163.3 1638.6 1264
981.5 755.6 566.5 404.8 244.8 107.3 0
4888.7 5133.7 5386 5621.1 5804.4 5930.6 6009.4 6047.1 6076.6 6116.3
6188.4 6300.9 6446.7 6598.8 6772.2 6966.3 7212.8 7535.3 7959.6 8411.7
8831.2 9103.6 9043.5 8621.1 7834.9 6771.8 5687.1 4624.6 3641.2 2783.7
2020.4 1369.1 882.1 542.5 290 120.2 0
4888.7 5176.7 5474.9 5756.9 5983.9 6134 6230 6287.8 6341.1 6412.9
6527.3 6690.5 6897.5 7128.6 7421.6 7778 8250.8 8857.8 9639.5 10497.8
11366.7 12096.1 12357.8 12080.7 11269.2 10000.3 8581.5 7085.8 5643.8 4303.4
3059.3 1982.5 1197.8 680.6 335.4 133.2 0
4888.7 5217 5564 5903.8 6169.8 6338.1 6442.9 6503.7 6565.6 6642.3
6751.9 6905 7104.4 7333.4 7618 8028.3 8615.5 9384.2 10349.6 11497.3
12873.5 14319.1 15600.7 16509 16736 15780.2 14427.9 12818.5 11062.4 9158.7
6976.4 4882.9 3146 1820.8 819 268.3 0
4888.7 5257.3 5653.2 6050.9 6355.7 6542.3 6655.8 6719.6 6790 6871.6
6976.6 7119.2 7311.5 7538.5 7814.2 8278.5 8980.1 9910.6 11059.6 12496.6
14380 16542.1 18843.8 20937.4 22202.7 21560.2 20274.2 18551.2 16481.1 14014.2
10893.6 7783.3 5094.1 2961.2 1302.8 403.3 0
